|
|
|
VW3A3E404
encoder interface card with open collector output - 15 V DC
|
|
|
|
|
End of Commercialization AUG 04, 2021
|
|
End of Standard Services DEC 31, 2022
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
Encoder interface card
|
Range compatibility
|
Altivar 61 Plus
Altivar 71 Plus
|
Discrete output type
|
Open collector
|
[Us] rated supply voltage
|
15 V DC (voltage limits: 15…16 V)
|
Number of pulses per revolution
|
10000
5000
|
Complementary
Maximum supply current
|
0.175 A
|
Protection type
|
Overload protection
Short-circuit protection
|
Maximum cable distance between devices
|
500 m
|
Maximum operating frequency
|
300 kHz
|
Input signal
|
A
B
Compliment of A
Compliment of B/AB/A
|
Input impedance
|
1 kOhm
|
Electrical connection
|
Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <200 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <200 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <500 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <500 m cable length, encoder, 175 mA at 10 V
|
Net weight
|
0.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.5 cm
|
Package 1 Width
|
17.0 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
152.0 g
|
Contractual warranty
|
|