Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A4555 picture- riverbankelectrical
VW3A4555
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
Local distributor code Local distributor code: 
389856137
EAN Code EAN Code: 
3389118065949
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility LXM32MD85N4 - line choke - 1 per drive
LXM32MC10N4 - line choke - 1 per drive
Variable speed drive ATV340 motor: 15 kW 380...480 V - line choke - 1 per drive
ATV61CD15N4 - motor choke - 1 per drive
ATV61HD11M3X - line choke - 1 per drive
ATV61HD15N4 - motor choke - 1 per drive
ATV61HD18N4 - line choke - 1 per drive
ATV61HD22N4 - line choke - 1 per drive
ATV61HD30Y - line choke - 1 per drive
ATV61HD37Y - line choke - 1 per drive
ATV61HD45Y - line choke - 1 per drive
ATV61HU75M3 - line choke - 1 per drive
ATV61KD15N4 - motor choke - 1 per drive
ATV61WD18N4 - line choke - 1 per drive
ATV61WD18N4C - line choke - 1 per drive
ATV61WD22N4 - line choke - 1 per drive
ATV61WD22N4C - line choke - 1 per drive
ATV71HD11M3X - line choke - 1 per drive
ATV71HD18N4 - line choke - 1 per drive
ATV71HD22N4 - line choke - 1 per drive
ATV71HD30Y - line choke - 1 per drive
ATV71HD37Y - line choke - 1 per drive
ATV71HD45Y - line choke - 1 per drive
ATV71HU75M3 - line choke - 1 per drive
ATV71WD18N4 - line choke - 1 per drive
ATV71WD22N4 - line choke - 1 per drive
ATV312HD11M3 - line choke - 1 per drive
ATV312HD15M3 - line choke - 1 per drive
ATV32HD15N4 - motor choke - 1 per drive
Variable speed drive ATV340 motor: 18 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV340 motor: 22 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 30 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 37 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 45 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 30 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 37 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 45 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 40 hp - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 50 hp - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 60 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 40 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 50 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 60 hp - 1 per drive
Number of phases Three phase
Range compatibility Altivar 32
Altivar Machine ATV340
Lexium 62
Altivar 71
Altivar Machine ATV320
Altivar 312
Altivar Process ATV900
Altivar Process ATV600
Altivar 61
Lexium 32
Easy Altivar 310
Device application Reduction of overvoltages at motor terminals
Reduction of current harmonics
Value of inductance 0.5 mH
[In] rated current 60 A
Thermal losses 94 W
Electrical connection Terminal 35 mm² / AWG 0, 2.5…3 N.m
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 11 kg
Width 180 mm
Height 210 mm
Depth 165 mm
Environment
Standards EN 50178
IEC 60076 (with HD398)
VDE 0160 level 1
IP degree of protection Choke: IP00
Terminals: IP10
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.600 cm
Package 1 Width 28.400 cm
Package 1 Length 32.800 cm
Package 1 Weight 11.062 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 105.160 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months