Range compatibility
|
Altivar 71
Altivar 61
|
[Us] rated supply voltage
|
480 V +/- 10 %
|
Power supply frequency
|
60 Hz +/- 5 %
|
Quantity per drive
|
1 filter per drive for ATV61HD11N4
1 filter per drive for ATV61HU75N4
1 filter per drive for ATV61WD11N4
1 filter per drive for ATV61WD11N4C
1 filter per drive for ATV61WU75N4
1 filter per drive for ATV61WU75N4C
1 filter per drive for ATV71HD11N4
1 filter per drive for ATV71HU75N4
1 filter per drive for ATV71PD11N4Z
1 filter per drive for ATV71PU75N4Z
1 filter per drive for ATV71WD11N4
1 filter per drive for ATV71WU75N4
|
[In] rated current
|
19 A
|
Network number of phases
|
3 phases
|
THDI
|
10 % for ATV61WD11N4 ATV61W motor: 11 kW/15 hp
10 % for ATV61WD11N4C ATV61W motor: 11 kW/15 hp
10 % for ATV61WU75N4 ATV61W motor: 7.5 kW/10 hp
10 % for ATV61WU75N4C ATV61W motor: 7.5 kW/10 hp
16 % for ATV61HD11N4 ATV61H motor: 11 kW/15 hp
16 % for ATV61HU75N4 ATV61H motor: 7.5 kW/10 hp
16 % for ATV71HD11N4 ATV71H motor: 11 kW/15 hp
16 % for ATV71HU75N4 ATV71H motor: 7.5 kW/10 hp
16 % for ATV71PD11N4Z ATV71P motor: 11 kW/15 hp
16 % for ATV71PU75N4Z ATV71P motor: 7.5 kW/10 hp
16 % for ATV71WD11N4 ATV71W motor: 11 kW/15 hp
16 % for ATV71WU75N4 ATV71W motor: 7.5 kW/10 hp
|
Max current
|
1.5 x nominal current
|
Efficiency
|
98 %
|
Cos phi
|
1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
|
Electrical connection
|
Terminal, connection capacity: 16 mm²
|
Electrical insulation class
|
Class F
|
Net weight
|
23 kg
|