Range compatibility
|
Altivar 61
Altivar 71
|
[Us] rated supply voltage
|
480 V +/- 10 %
|
Power supply frequency
|
60 Hz +/- 5 %
|
Quantity per drive
|
1 filter per drive for ATV61HC22N4
1 filter per drive for ATV71HC20N4
1 filter per drive for ATV71HC25N4
2 filters per drive for ATV61HC50N4
2 filters per drive for ATV71HC50N4
|
[In] rated current
|
370 A
|
Network number of phases
|
3 phases
|
THDI
|
10 % for ATV71HC25N4 ATV71H motor: 250 kW/400 hp
10 % for ATV61HC50N4 ATV61H motor: 500 kW/700 hp
10 % for ATV71HC50N4 ATV71H motor: 500 kW/700 hp
10 % for ATV61HC22N4 ATV61H motor: 220 kW/350 hp
10 % for ATV71HC20N4 ATV71H motor: 200 kW/300 hp
|
Max current
|
1.5 x nominal current
|
Efficiency
|
98 %
|
Cos phi
|
1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
|
Electrical connection
|
Bare wires diameter: 16.5 mm
|
Electrical insulation class
|
Class F
|
Net weight
|
185 kg
|