|
|
|
VW3A5101
motor choke - 12 A - for variable speed drive
|
|
|
Main
Product or component type
|
Motor choke
|
Range compatibility
|
Altivar 61
Altivar 71
|
Product specific application
|
Output filter
|
[In] rated current
|
12 A
|
Product compatibility
|
ATV61H075M3
ATV61H075N4
ATV61HU15M3
ATV61HU15N4
ATV61HU22M3
ATV61HU22N4
ATV61HU30N4
ATV61HU40N4
ATV61W075N4
ATV61W075N4C
ATV61WU15N4
ATV61WU15N4C
ATV61WU22N4
ATV61WU22N4C
ATV61WU30N4
ATV61WU30N4C
ATV61WU40N4
ATV61WU40N4C
ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15M3
ATV71HU15N4
ATV71HU22M3
ATV71HU22N4
ATV71HU30N4
ATV71HU40N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
ATV71PU30N4Z
ATV71PU40N4Z
ATV71W075N4
ATV71WU15N4
ATV71WU22N4
ATV71WU30N4
ATV71WU40N4
|
Nedded quantity
|
1
|
Electrical connection
|
Terminal, connection capacity: 10 mm² / AWG 6
|
Complementary
Maximum motor cable length
|
75 m shielded cable P motor 0.75…4 kW at 380...480 V 1
90 m unshielded cable P motor 0.75…4 kW at 380...480 V 1
150 m shielded cable P motor 0…2.2 kW at 200...240 V 1
300 m unshielded cable P motor 0…2.2 kW at 200...240 V 1
|
Dv/dt
|
500 V/µs max at 400 V
|
Thermal losses
|
150 W
|
Tightening torque
|
1.5 N.m
|
Maximum drive output frequency
|
100 Hz
|
Protection type
|
Thermal protection by temperature-controlled switch, tripping temperature: 125 °C for <250 V AC, <0.5 A
|
Ambient air temperature for operation
|
-10…50 °C
|
Net weight
|
5.5 kg
|
Environment
IP degree of protection
|
IP20 (with kits VW3A9612,613)
IP00
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
27.000 cm
|
Package 1 Width
|
28.000 cm
|
Package 1 Length
|
27.000 cm
|
Package 1 Weight
|
4.138 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
47.176 kg
|
Offer Sustainability
Contractual warranty
|
|