|
|
|
VW3A5104
motor choke - 215 A - for variable speed drive- set of 3
|
|
|
Main
Product or component type
|
Motor choke
|
Range compatibility
|
Altivar 61Q
Altivar 71Q
Altivar 212
Altivar 71
Altivar Process ATV600
Altivar Process ATV900
Altivar 61
|
Product specific application
|
Output filter
|
[In] rated current
|
215 A
|
Product compatibility
|
ATV61HD11N4
ATV61HD15N4
ATV61HD18N4
ATV61HU22S6X
ATV61HU30S6X
ATV61HU40S6X
ATV61HU55N4
ATV61HU55S6X
ATV61HU75N4
ATV61HU75S6X
ATV61WD11N4
ATV61WD11N4C
ATV61WD15N4
ATV61WD15N4C
ATV61WD18N4
ATV61WD18N4C
ATV61WU55N4
ATV61WU55N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11N4
ATV71HD11Y
ATV71HD15N4
ATV71HD18N4
ATV71HU15S6X
ATV71HU22S6X
ATV71HU30S6X
ATV71HU40S6X
ATV71HU55N4
ATV71HU55S6X
ATV71HU75N4
ATV71HU75S6X
ATV71PD11N4Z
ATV71PU55N4Z
ATV71PU75N4Z
ATV71WD11N4
ATV71WD15N4
ATV71WD18N4
ATV71WU55N4
ATV71WU75N4
ATV212HU15N4
ATV61HD15Y
ATV61HD18Y
ATV61HD22N4
ATV61HD22Y
ATV61HD30N4
ATV61HD30Y
ATV61HD37N4
ATV61WD22N4
ATV61WD22N4C
ATV61WD30N4
ATV61WD30N4C
ATV61WD37N4
ATV61WD37N4C
ATV71HD15Y
ATV71HD18Y
ATV71HD22N4
ATV71HD22Y
ATV71HD30Y
ATV71HD37N4
ATV71WD30N4
ATV71WD37N4
ATV630 variable speed drive - 2.2 kW, 500...690 V three phase
ATV630 variable speed drive - 3 kW, 500...690 V three phase
ATV630 variable speed drive - 4 kW, 500...690 V three phase
ATV630 variable speed drive - 5.5 kW, 500...690 V three phase
ATV630 variable speed drive - 7.5 kW, 500...690 V three phase
ATV630 variable speed drive - 11 kW, 500...690 V three phase
ATV930 variable speed drive - 2.2 kW, 500...690 V three phase
ATV930 variable speed drive - 3 kW, 500...690 V three phase
ATV930 variable speed drive - 4 kW, 500...690 V three phase
ATV930 variable speed drive - 5.5 kW, 500...690 V three phase
ATV930 variable speed drive - 7.5 kW, 500...690 V three phase
ATV930 variable speed drive - 11 kW, 500...690 V three phase
ATV630 variable speed drive, 3 hp, 600 V three phase
ATV630 variable speed drive, 5 hp, 600 V three phase
ATV630 variable speed drive, 7.5 hp, 600 V three phase
ATV630 variable speed drive, 10 hp, 600 V three phase
ATV630 variable speed drive, 15 hp, 600 V three phase
ATV930 variable speed drive, 3 hp, 600 V three phase
ATV930 variable speed drive, 5 hp, 600 V three phase
ATV930 variable speed drive, 7.5 hp, 600 V three phase
ATV930 variable speed drive, 10 hp, 600 V three phase
ATV930 variable speed drive, 15 hp, 600 V three phase
ATV212HD15M3X
ATV212WD15N4
ATV212WD15N4C
ATV61HC11Y
ATV61HC13Y
ATV61HC16Y
ATV61HD30M3X
ATV61HD37M3X
ATV61HD37Y
ATV61HD45M3X
ATV61HD45N4
ATV61HD45Y
ATV61HD55N4
ATV61HD55Y
ATV61HD75N4
ATV61HD75Y
ATV61HD90N4
ATV61HD90Y
ATV61QC11N4
ATV61QC13Y
ATV61WD45N4
ATV61WD45N4C
ATV61WD55N4
ATV61WD55N4C
ATV61WD75N4
ATV61WD75N4C
ATV61WD90N4
ATV61WD90N4C
ATV71HC11Y
ATV71HC13Y
ATV71HD30M3X
ATV71HD37M3X
ATV71HD37Y
ATV71HD45M3X
ATV71HD45N4
ATV71HD45Y
ATV71HD55N4
ATV71HD55Y
ATV71HD75N4
ATV71HD75Y
ATV71HD90N4
ATV71HD90Y
ATV71QC11Y
ATV71QD90N4
ATV71WD45N4
ATV71WD55N4
ATV71WD75N4
ATV630 variable speed drive - 15 kW, 500...690 V three phase
ATV630 variable speed drive - 18.5 kW, 500...690 V three phase
ATV630 variable speed drive - 22 kW, 500...690 V three phase
ATV630 variable speed drive - 30 kW, 500...690 V three phase
ATV630 variable speed drive - 37 kW, 500...690 V three phase
ATV630 variable speed drive - 45 kW, 500...690 V three phase
ATV630 variable speed drive - 55 kW, 500...690 V three phase
ATV630 variable speed drive - 75 kW, 500...690 V three phase
ATV630 variable speed drive - 90 kW, 500...690 V three phase
ATV930 variable speed drive - 15 kW, 500...690 V three phase
ATV930 variable speed drive - 18.5 kW, 500...690 V three phase
ATV930 variable speed drive - 22 kW, 500...690 V three phase
ATV930 variable speed drive - 30 kW, 500...690 V three phase
ATV930 variable speed drive - 37 kW, 500...690 V three phase
ATV930 variable speed drive - 45 kW, 500...690 V three phase
ATV930 variable speed drive - 55 kW, 500...690 V three phase
ATV930 variable speed drive - 75 kW, 500...690 V three phase
ATV930 variable speed drive - 90 kW, 500...690 V three phase
ATV630 variable speed drive, 20 hp, 600 V three phase
ATV630 variable speed drive, 25 hp, 600 V three phase
ATV630 variable speed drive, 30 hp, 600 V three phase
ATV630 variable speed drive, 40 hp, 600 V three phase
ATV630 variable speed drive, 50 hp, 600 V three phase
ATV630 variable speed drive, 60 hp, 600 V three phase
ATV630 variable speed drive, 75 hp, 600 V three phase
ATV630 variable speed drive, 100 hp, 600 V three phase
ATV930 variable speed drive, 20 hp, 600 V three phase
ATV930 variable speed drive, 25 hp, 600 V three phase
ATV930 variable speed drive, 30 hp, 600 V three phase
ATV930 variable speed drive, 40 hp, 600 V three phase
ATV930 variable speed drive, 50 hp, 600 V three phase
ATV930 variable speed drive, 60 hp, 600 V three phase
ATV930 variable speed drive, 75 hp, 600 V three phase
ATV930 variable speed drive, 100 hp, 600 V three phase
|
Nedded quantity
|
3
|
Electrical connection
|
Tag connector M10
|
Complementary
Maximum motor cable length
|
150 m shielded cable P motor 30…45 kW at 200...240 V 1
300 m unshielded cable P motor 30…45 kW at 200...240 V 1
200 m shielded cable P motor 5.5…18.5 kW at 380...480 V 1
300 m unshielded cable P motor 5.5…18.5 kW at 380...480 V 1
150 m shielded cable P motor 22…30 kW at 380...480 V 1
300 m unshielded cable P motor 22…30 kW at 380...480 V 1
150 m shielded cable P motor 45…75 kW at 380...480 V 1
300 m unshielded cable P motor 45…75 kW at 380...480 V 1
150 m shielded cable P motor 2.2…7.5 kW at 500...600 V 1
250 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 1
250 m shielded cable P motor 2.2…7.5 kW at 500...600 V 2
400 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 2
100 m shielded cable P motor 2.2…30 kW at 500...690 V 1
150 m unshielded cable P motor 2.2…30 kW at 500...690 V 1
150 m shielded cable P motor 11…30 kW at 500...690 V 2
250 m unshielded cable P motor 11…30 kW at 500...690 V 2
150 m shielded cable P motor 30…160 kW at 500...690 V 1
250 m unshielded cable P motor 30…160 kW at 500...690 V 1
250 m shielded cable P motor 30…160 kW at 500...690 V 2
300 m unshielded cable P motor 30…90 kW at 500...690 V 2
400 m unshielded cable P motor 90…160 kW at 500...690 V 2
200 m shielded cable P motor 37 kW at 380...480 V 1
300 m unshielded cable P motor 37 kW at 380...480 V 1
200 m shielded cable P motor 90 kW at 380...480 V 1
300 m unshielded cable P motor 90 kW at 380...480 V 1
|
Dv/dt
|
500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
|
Thermal losses
|
430 W
|
Maximum drive output frequency
|
100 Hz
|
Ambient air temperature for operation
|
-10…50 °C
|
Net weight
|
15.5 kg
|
Environment
IP degree of protection
|
IP20 (with kits VW3A9612,613)
IP00
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
40.000 cm
|
Package 1 Width
|
60.000 cm
|
Package 1 Length
|
40.000 cm
|
Package 1 Weight
|
18.000 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
44.500 kg
|
Offer Sustainability
Contractual warranty
|
|