IP degree of protection
|
IP20
|
Environmental characteristic
|
3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
|
Pollution degree
|
2 conforming to EN 50178
|
Vibration resistance
|
1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
0…95 %
|
Ambient air temperature for operation
|
40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
|
Ambient air temperature for storage
|
-40…65 °C
|
Operating altitude
|
<= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
|