Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A5208 picture- riverbankelectrical
VW3A5208
sinus filter - 300 A - for Altivar variable speed drive
EAN Code EAN Code: 
3389119201599
Schneider Electric
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 71Q
Altivar 61Q
Altivar 71
Altivar 61
Product specific application Output filter
[In] rated current 300 A
Thermal losses 1360 W at 100 Hz
Product compatibility ATV61HC13N4
ATV61HC16N4
ATV61HD55M3X
ATV61HD75M3X
ATV61QC13N4
ATV61QC16N4
ATV71HC13N4
ATV71HC16N4
ATV71HD55M3X
ATV71HD75M3X
ATV71QC13N4
ATV71QC16N4
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Electrical connection Bare wires diameter: 11 mm
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 165 kg
Environment
IP degree of protection IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 77.0 cm
Package 1 Width 35.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 171.5 kg
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
Contractual warranty
Warranty 18 months