|
|
|
VW3A8306R
Modbus line terminator - 150 Ohm - for RJ45 connector
|
|
|
Main
Range of product
|
Altivar
|
Bus type
|
Modbus
|
Accessory / separate part category
|
Connection accessory
|
Accessory / separate part type
|
Line terminator
|
Accessory / separate part destination
|
RJ45 connector
|
Quantity per set
|
Set of 2
|
Complementary
Range compatibility
|
Altivar 61
Altistart 48
Preventa XPS MF
Altivar Easy 310
Lexium SD3
Altivar 312
Altivar 12
Altivar 61Q
Altivar 31
Altivar Machine ATV340 except Sercos drives
Altivar 71
Altivar 31C
Altistart 22
Altivar 71Q
|
Communication port protocol
|
Modbus
|
Terminator resistance
|
150 Ohm
|
Net weight
|
0.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
4.000 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
9.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.534 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
17.804 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|