Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3AE2201 picture- riverbankelectrical
VW3AE2201
Relay output OC
Telemecanique
Characteristics
Main
Range of product Altivar 71 Plus-LH
Altivar 61 Plus-LH
Altivar 61 Plus
Altivar 71 Plus
Accessory / separate part category Relay accessory
Product or component type Relay
Accessory / separate part type Relay for logic output
Accessory / separate part destination Altivar floor-standing enclosure with separate air flows or compact version
Complementary
Condition of use Buffer voltage 24 V DC
Basic I/O extension card
Product compatibility ATV61EX
ATV71EX
Net weight 0.1 kg
Packing Units
Package 1 Weight 0.100 kg
Package 1 Height 0.100 dm
Package 1 width 0.100 dm
Package 1 Length 0.110 dm
Contractual warranty
Warranty 18 months