Mounting location
|
Left
Right
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ith] conventional free air thermal current
|
20 A
|
[Ithe] conventional enclosed thermal current
|
16 A
|
Mechanical durability
|
100000 cycles
|
Electrical durability
|
100000 cycles AC-21
30000 cycles DC-1...5
|
Connections - terminals
|
Power circuit: screw clamp terminals6 mm² - flexible - with cable end
Power circuit: screw clamp terminals10 mm² - solid
|
Tightening torque
|
Power circuit: 2.1 N.m - on screw clamp terminals
|
Height
|
74 mm
|
Width
|
16 mm
|
Depth
|
35 mm
|
Net weight
|
0.05 kg
|