|
|
|
VZ16
TeSys VARIO - additional earthing block - 175 A - for V5 / V6
|
|
|
Main
Range
|
TeSys
|
Device short name
|
VZ
|
Product or component type
|
Additional earthing block
|
Performance level
|
High performance
|
Contacts type and composition
|
Without
|
Product compatibility
|
V5
V6
|
Network type
|
AC
DC
|
Network frequency
|
50/60 Hz
|
Complementary
Mounting location
|
Left
Right
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ith] conventional free air thermal current
|
175 A
|
Connections - terminals
|
Screw clamp terminals
|
Height
|
125 mm
|
Width
|
30 mm
|
Depth
|
63 mm
|
Net weight
|
0.25 kg
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
GL
CSA
UL
UKCA
|
Protective treatment
|
TC
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Mechanical robustness
|
Vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6
Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
|
Ambient air temperature for operation
|
-20…50 °C
|
Fire resistance
|
960 °C conforming to IEC 60695-2-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
14.6 cm
|
Package 1 Weight
|
245.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
7.841 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|