|
|
|
VZ1L030U800T
line choke for Altistart 48 - 0.8 mH - 30 A - IP20
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Product or component type
|
Line choke
|
Value of inductance
|
0.8 mH
|
[In] rated current
|
30 A
|
IP degree of protection
|
IP20
|
Complementary
Range compatibility
|
Altistart 48
|
Product compatibility
|
ATS48D22.
|
Net weight
|
4.1 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
23.000 cm
|
Package 1 Width
|
20.500 cm
|
Package 1 Length
|
15.000 cm
|
Package 1 Weight
|
4.843 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
109.860 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|