|
|
|
VZ1L250U100T
line choke for Altistart 48 - 0.1 mH - 250 A - IP00
|
|
|
Main
Product or component type
|
Line choke
|
Value of inductance
|
0.1 mH
|
[In] rated current
|
250 A
|
IP degree of protection
|
IP00
|
Complementary
Range compatibility
|
Altistart 48
|
Product compatibility
|
ATS48C17. to ATS48C25.
|
Net weight
|
24.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
32.500 cm
|
Package 1 Width
|
24.800 cm
|
Package 1 Length
|
37.500 cm
|
Package 1 Weight
|
26.530 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
119.120 kg
|
Offer Sustainability
Contractual warranty
|
|