Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VZN14 picture- riverbankelectrical
VZN14
TeSys Mini-VARIO - additional earthing block -20 A - for VN12, VN-20
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VZN
Product or component type Additional earthing block
Performance level Standard
Product compatibility VN12
VN20
Network type DC
AC
Network frequency 50/60 Hz
Mounting location Right
Complementary
Range compatibility TeSys VARIO VCFN switch disconnector
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ith] conventional free air thermal current 20 A
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-11
50000 cycles AC-21
Connections - terminals Screw clamp terminals
Height 45.5 mm
Width 12 mm
Depth 39 mm
Net weight 0.016 kg
Environment
Standards IEC 60947-3
Product certifications CSA
UL
GL
Protective treatment TC
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6
Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months