Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VZN20 picture- riverbankelectrical
VZN20
TeSys Mini-VARIO - additional pole - 20 A - for VN-20
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VZN
Product or component type Additional pole
Performance level Standard
Poles description 1P
Contacts type and composition 1 NO
Product compatibility VN20
Network type DC
AC
Network frequency 50/60 Hz
Mounting location Right
Left
Complementary
Range compatibility TeSys VARIO VCFN switch disconnector
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ith] conventional free air thermal current 20 A
[Ithe] conventional enclosed thermal current 16 A
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-1...5
50000 cycles AC-21
Suitability for isolation Yes
Connections - terminals Power circuit: screw clamp terminals4 mm² - flexible - with cable end
Power circuit: screw clamp terminals4 mm² - solid
Tightening torque Power circuit: 0.7 N.m - on screw clamp terminals
Height 45.5 mm
Width 12 mm
Depth 39 mm
Net weight 0.02 kg
Environment
Standards IEC 60947-3
Product certifications GL
UL
CSA
Protective treatment TC
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 22 g
Package 1 Height 2.1 cm
Package 1 width 5.4 cm
Package 1 Length 8.8 cm
Unit Type of Package 2 S01
Number of Units in Package 2 70
Package 2 Weight 1.748 kg
Package 2 Height 15 cm
Package 2 width 15 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months