Enclosure material
|
Glass reinforced polyester
|
Electrical circuit type
|
Power circuit
|
Enclosure type
|
Ready for use enclosure
|
Control station application
|
Control of single speed hoist motor
|
Control station composition
|
4 push-buttons + 1 emergency stop
|
Control button type
|
Emergency stop push-button Ø 40 mm 3 NC trigger action
First push-button 3-pole raise, slow
Second push-button 3-pole lower, slow
Fourth push-button 3-pole left, slow
Third push-button 3-pole right, slow
|
Product compatibility
|
XESD2201 for reversing operation
XACS499 for emergency stop
|
Mechanical interlocking
|
With mechanical interlocking between pairs
|
Control station colour
|
Yellow
|
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/ISO 13850: 2006
CSA C22.2 No 14
EN/IEC 60204-32
|
Product certifications
|
CSA
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08
|
Mechanical durability
|
1000000 cycles
|
Cable entry
|
Rubber sleeve with stepped entry 10…22 mm
|
[Ithe] conventional enclosed thermal current
|
20 A
|
[Ui] rated insulation voltage
|
Emergency stop contact: 400 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Contact operation
|
Snap action
|
Operating force
|
32 N push-button
40 N emergency stop
|
Short-circuit protection
|
12 A fuse protection by cartridge fuse type aM
|
Rated power in hp
|
3 hp at 240 V
|
Rated operational power in W
|
3000 W at 240 V
3000 W at 400 V
|
Electrical durability
|
1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-3, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-4, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminals description ISO n°1
|
(63-64)NO
(53-54)NO
(73-74)NO
(23-24)NO
(13-14)NO
(33-34)NO
|
Terminals description ISO n°2
|
(31-32)NC
(11-12)NC
(21-22)NC
|
Terminal identifier
|
(11-12)NC
(13-14)NO
|
Net weight
|
1.39 kg
|