|
|
|
XALZ09
commoning/earth volt-free terminal
|
|
|
|
|
End of Commercialization AUG 07, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XAL
|
Accessory / separate part designation
|
Commoning/earth terminal
|
Accessory / separate part type
|
Screw clamp terminal
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part destination
|
Double insulated control station
Limit switch
|
Product specific application
|
For commoning earth
|
Sale per indivisible quantity
|
10
|
Complementary
Product compatibility
|
XALN
XALJ
XCKT
XALB
|
Clamping connection capacity
|
2 x 1.5 mm²
|
Net weight
|
0.003 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
3.0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.0 cm
|
Package 2 Width
|
3.0 cm
|
Package 2 Length
|
9.0 cm
|
Package 2 Weight
|
30.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
383.0 g
|
Offer Sustainability
Contractual warranty
|
|