|
|
|
XAWF210EX
Control station, metal, start stop function, 2 flush push buttons, green, red, 1 NO + 1 NC, ATEX
|
|
|
Main
Range of product
|
Harmony XAW
|
Product or component type
|
Complete control station
|
Device short name
|
XAWF
|
Control station application
|
Start-Stop function
|
Material
|
Metal
|
Control station composition
|
1 flush push-button, green, spring return 1 NO
1 flush push-button, red, spring return 1 NC
|
Complementary
Colour of base of enclosure
|
Black
|
Colour of cover
|
Black
|
Cable entry
|
1 entry for ISO M20 cable gland
|
Width
|
80 mm
|
Depth
|
77 mm
|
Height
|
130 mm
|
Net weight
|
1.135 kg
|
Marking
|
Ex tb IIIC T85°C Db IP65
|
Mechanical durability
|
5000000 cycles
|
Short-circuit protection
|
10 A cartridge fuse type gG
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
|
Environment
Ambient air temperature for operation
|
-20…60 °C
|
Overvoltage category
|
I conforming to IEC 60536
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Standards
|
IEC 60079-0:2009
EN 60079-31:2009
IEC 60947-5-4
IEC 61000-6-2
IEC 60947-1
IEC 60947-5-1
IEC 60079-0:2007
IEC 60079-31:2008
|
Directives
|
94/9/EC - ATEX directive
|
Dust zone
|
Zone 21 - 22
|
Product certifications
|
INERIS 04ATEX0023X
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.5 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
23.5 cm
|
Package 1 Weight
|
1.209 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.918 kg
|
Offer Sustainability
Contractual warranty
|
|