|
|
|
XAWG174EX
control station - XAW-G - plastic - 1 NC + 1 NC - red - Emergency Stop
|
|
|
|
|
End of Commercialization MAR 31, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XAW
|
Product or component type
|
Complete control station
|
Device short name
|
XAWG
|
Control station application
|
Emergency stop function
|
Material
|
Glass fibre reinforced
|
Reset
|
Turn to release
|
Control station composition
|
1 mushroom head Ø 40 mm push-button, red 1 NC + 1 NC
|
Complementary
Colour of base of enclosure
|
Black
|
Colour of cover
|
Black
|
Cable entry
|
1 entry for ISO M20 cable gland
|
Width
|
80 mm
|
Depth
|
70 mm
|
Height
|
146 mm
|
Marking
|
II2 D-Ex tb IIIC T85°C Db IP65
|
Mechanical durability
|
300000 cycles
|
Short-circuit protection
|
10 A cartridge fuse type gG
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600
6 A at 120 V, AC-15, A600
0.1 A at 600 V, DC-13, Q600
0.27 A at 250 V, DC-13, Q600
0.55 A at 125 V, DC-13, Q600
1.2 A at 600 V, AC-15, A600
|
Environment
Ambient air temperature for operation
|
-20…60 °C
|
IP degree of protection
|
IP65
|
Standards
|
EN 60079-0:2009
EN 60079-31:2009
EN 61000-6-2
IEC 60079-0:2007
IEC 60079-31:2008
|
Directives
|
94/9/EC - ATEX directive
|
Dust zone
|
Zone 21 - 22
|
Product certifications
|
INERIS 04ATEX0023
|
Contractual warranty
|
|