Control type
|
Wireless and batteryless push-button handy box assembled on fixing collar
|
Type of receiver
|
Programmable receiver (2 relays)
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz
|
Kit composition
|
1 transmitter
1 set of caps
1 receiver
1 fixing collars
1 diameter: 22 mm
1 push-button head diameter: 22 mm
1 handy box
|
Status LED
|
1 LED green for power ON
2 LEDs green for relay ON
2 LEDs green for function mode
1 LED green and yellow for reception signal
|
Communication port protocol
|
Zigbee conforming to IEEE 802.15.4
|
Max power consumption in W
|
1 mW
|
Number of channels
|
1
|
Modulation technique
|
O-QPSK
|
Bandwidth
|
5 MHz
|
Antenna gain
|
0 dBi
|
Customizable
|
No
|
Compatibility code
|
XB5R
|
[Us] rated supply voltage
|
24...240 V
|