|
|
|
XB6EDV6BC
rectangular pilot light Ø 16 - blue - integral LED - 24 V - connector
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XB6E
|
Product or component type
|
Monolithic pilot light
|
Device short name
|
XB6E
|
Bezel material
|
Plastic
|
Mounting diameter
|
16 mm
|
Sale per indivisible quantity
|
5
|
Shape of signaling unit head
|
Rectangular
|
Cap/operator or lens colour
|
Blue
|
Light source
|
Integral LED
|
Light block supply
|
Direct
|
[Us] rated supply voltage
|
24 V
|
Complementary
Net weight
|
0.006 kg
|
Overvoltage category
|
II conforming to IEC 60536
|
Operating position
|
Any position
|
Marking
|
CE
|
Connections - terminals
|
Insulated faston, connection size: 2.8 x 0.5 mm
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Fast connector socket
|
Tightening torque
|
0.6…1 N.m
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to IEC 60947-1
|
Signalling type
|
Steady
|
Current consumption
|
10 mA
|
Service life
|
30000 h
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
Standards
|
JIS C8201-5-1
CSA C22.2 No 14
IEC 60947-1
IEC 60947-5-1
UL 508
JIS C 852
JIS C8201-1
|
Product certifications
|
CCC
cURus
|
Vibration resistance
|
1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Offer Sustainability
Contractual warranty
|
|