|
|
|
XB6ETI522P
Complete illuminated mushroom head push button, Harmony XB6E, Ø 16 mm Estop 12 VDC polarised Ø 32 mm turn/pull to release 2NC
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XB6E
|
Product or component type
|
Complete illuminated mushroom head push-button
|
Device short name
|
XB6E
|
Bezel material
|
Plastic
|
Mounting diameter
|
16 mm
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Trigger action
|
Reset
|
Pull to release
Turn to release
|
Operator profile
|
Red mushroom Ø 32 mm
|
Contacts type and composition
|
2 NC
|
Connections - terminals
|
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
|
Complementary
Net weight
|
0.0201 kg
|
Marking
|
CE
|
Mechanical durability
|
100000 cycles
|
Tightening torque
|
0.6…1 N.m
|
Short-circuit protection
|
6 A fuse type gG conforming to IEC 60269
|
[Ith] conventional free air thermal current
|
5 A
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3)
|
Insulation resistance
|
< 100 MOhm
|
[Uimp] rated impulse withstand voltage
|
2.5 kV
|
[Ie] rated operational current
|
1.5 A at 120 V, AC-12, C300 conforming to EN/IEC 60947-5-1
0.3 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
1 A at 240 V, AC-12, C300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
1 A at 24 V, DC-12, R300 conforming to EN/IEC 60947-5-1
0.7 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.2 A at 125 V, DC-12, R300 conforming to EN/IEC 60947-5-1
0.15 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles
50000 cycles, DC-13
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-10…55 °C
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Standards
|
JIS C8201-5-1
EN 60947-5-5
EN 60947-5-1
GB 14048.5
UL 508
CSA C22.2 No 14
JIS C8201-1
|
Product certifications
|
CCC
UR
TÜV
|
Vibration resistance
|
+/- 0.7 mm (f= 10…500 Hz)
|
Shock resistance
|
500 m/s² for mechanical durability
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|