|
|
|
XBLYR00
set of 10 sheets of 6 changeable legends - for XBTR400, XBTR410 small panel
|
|
|
|
|
End of Commercialization OCT 18, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XBT
|
Accessory / separate part designation
|
Set of 10 sheets of 6 changeable legends
|
Accessory / separate part type
|
Legend
|
Accessory / separate part category
|
Marking accessories
|
Accessory / separate part destination
|
Small panel
|
Complementary
Product compatibility
|
XBTR400
XBTR410
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
19.000 cm
|
Package 1 Length
|
23.000 cm
|
Package 1 Weight
|
120.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.590 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|