Back
Discover XBTZ938 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
XBTZ938
Modbus serial link for XBT terminal - L = 2.5 m - 1 male RJ45 + 1 male SUB-D25
Local distributor code Local distributor code:
393524167
EAN Code EAN Code:
3389110380187
Download XBTZ938 product datasheet
TODAY
APR 25, 2024
End of Commercialization
DEC 23, 2022
End of Standard Services
JUL 02, 2021
Characteristics
Main
Range of product
Harmony XBT
Accessory / separate part category
Connection accessories
Accessory / separate part type
Connecting cable
Accessory / separate part designation
Modbus serial link
Accessory / separate part destination
XBT terminal
Cable length
2.5 m
Complementary
Product compatibility
XBTR411
XBTN410
XBTNU400
XBTN401
XBTR410
Range compatibility
Altivar 58
Modicon M340
Lexium 05
Altivar 38
Altivar 31
Twido
Altivar 61
TeSys T
Altistart 48
Altivar 71
TeSys U
Preventa XPSMC
Electrical connection
1 male connector RJ45
1 male connector SUB-D 25
Communication port protocol
Modbus
Physical interface
RS485
Net weight
0.21 kg
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.4 cm
Package 1 Width
18.4 cm
Package 1 Length
20.7 cm
Package 1 Weight
151.0 g
Unit Type of Package 2
S03
Number of Units in Package 2
25
Package 2 Height
30.0 cm
Package 2 Width
30.0 cm
Package 2 Length
40.0 cm
Package 2 Weight
4.35 kg
Offer Sustainability
REACh Regulation
REACh Declaration
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty
18 months