Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XBTZ9740 picture- riverbankelectrical
XBTZ9740
direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTR411
XBTN410
XBTNU400
XBTN401
XBTR410
Range compatibility Harmony HMI GTO
Omron CQM1, CVM1, CPM1, CPM2, CJ1, CS1
Electrical connection 1 male connector SUB-D 25
1 male connector SUB-D 9
Communication port protocol Sysmacway
Physical interface RS232
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 192 g
Package 1 Height 3 cm
Package 1 width 15 cm
Package 1 Length 15 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months