|
|
|
XBTZGM256
Compact flash memory card 256 MB - for advanced and embedded panel
|
|
|
|
|
End of Commercialization AUG 11, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XBT
|
Accessory / separate part category
|
Separate parts
|
Accessory / separate part type
|
Memory card
|
Accessory / separate part designation
|
Compact Flash memory card
|
Accessory / separate part destination
|
Advanced panel
Embedded panel
|
Memory capacity
|
256 MB
|
Complementary
Product compatibility
|
HMIDID64DTD1
HMIDID73DTD1
|
Net weight
|
0.05 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.3 cm
|
Package 1 Width
|
7.8 cm
|
Package 1 Length
|
11.11 cm
|
Package 1 Weight
|
30.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.455 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|