|
|
|
XCKN2502G11
limit switch XCKN - plastic roller plunger - 1NC+1NO - slow - Pg11
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCKN
|
Sensor design
|
Compact form C
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Plastic
|
Body material
|
Plastic
|
Head material
|
Plastic
|
Fixing mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return roller plunger plastic
|
Type of approach
|
Lateral approach, 2 directions
|
Cable entry
|
1 entry tapped for Pg 11 cable gland
|
Number of poles
|
2
|
Contacts type and composition
|
1 NC + 1 NO
|
Contact operation
|
Slow-break, break before make
|
Complementary
Switch actuation
|
By 30° cam
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
|
Contacts insulation form
|
Zb
|
Positive opening
|
With
|
Positive opening minimum force
|
20 N
|
Minimum force for tripping
|
12 N
|
Maximum actuation speed
|
0.3 m/s
|
Contact code designation
|
A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Mechanical durability
|
10000000 cycles
|
Width
|
30 mm
|
Height
|
85 mm
|
Depth
|
30 mm
|
Net weight
|
0.145 kg
|
Terminals description ISO n°1
|
(13-14)NO
(21-22)NC
|
Environment
Shock resistance
|
45 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to EN 50102
|
Overvoltage category
|
Class II conforming to IEC 61140
Class II conforming to NF C 20-030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
CSA
CCC
UL
|
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
EN 60204-1
UL 508
EN 60947-5-1
IEC 60204-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.4 cm
|
Package 1 Width
|
12.7 cm
|
Package 1 Length
|
17 cm
|
Package 1 Weight
|
65 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
11.4 cm
|
Package 2 Width
|
12.7 cm
|
Package 2 Length
|
17 cm
|
Package 2 Weight
|
1.315 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
11.233 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|