|
|
|
XCRZ02
limit switch lever XCRZ - thermoplastic roller lever for limit switch
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
OsiSense XC
|
Series name
|
Special format
|
Product or component type
|
Limit switch lever
|
Device short name
|
XCRZ
|
Product compatibility
|
XCRB
XCRA
|
Movement of operating head
|
Rotary
|
Type of operator
|
Roller lever
|
Type of approach
|
Lateral approach
|
Positive opening
|
With
|
Complementary
Associated complete product
|
XCRB15
XCRB12
XCRB51
XCRA52
XCRA51
XCRB11
XCRA55
XCRA12
XCRB55
XCRA11
XCRA15
XCRB52
|
Environment
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.0 cm
|
Package 1 Width
|
1.8 cm
|
Package 1 Length
|
3.0 cm
|
Package 1 Weight
|
50.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|