|
|
|
XCRZ03
limit switch lever XCRZ - steel square rod 6 mm, L=200 mm
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
OsiSense XC
|
Series name
|
Special format
|
Product or component type
|
Limit switch lever
|
Device short name
|
XCRZ
|
Product compatibility
|
XCKMR
XCKVR
XCRB
XCRA
|
Movement of operating head
|
Rotary
|
Type of operator
|
Square rod metal square rod 6 mm, L = 200 mm
|
Switch actuation
|
By any moving part
|
Type of approach
|
Lateral approach
|
Positive opening
|
With
|
Complementary
Associated complete product
|
XCRB12
XCRA15
XCRB55
XCRA12
XCRA51
XCRB52
XCKMR54D1H29
XCKMR24SR1H29
XCRA55
XCRA52
XCKMR54D2
XCRB51
XCKVR44D2H29
XCRB11
XCKVR24SR1H29
XCKVR54D1H29
XCKVR54D2H29
XCKMR54D2H29
XCRA11
XCKVR44D1H29
XCRB15
XCKMR44D1H29
XCKMR54D1
XCKMR44D2H29
|
Net weight
|
0.019 kg
|
Environment
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.7 cm
|
Package 1 Width
|
0.7 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
22.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.325 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|