|
|
|
XGCS850C201
RFID compact smart antenna 13.56 MHz- Ethernet dual port communication
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Compact smart antenna
|
RFID compact station name
|
XGCS
|
RFID frequency
|
13.56 MHz
|
Design
|
80 x 93 x 40
|
Electrical connection
|
4 pin(s)male power supply socket M8
4 pin(s)female Ethernet socket 1 M12
4 pin(s)female Ethernet socket 2 M12
|
Transmission rate
|
10...100 Mbit/s
|
Outer dimension
|
80 x 93 x 40 mm
|
Product compatibility
|
RFID microchip STM (CRIX4K)
RFID microchip INSIDE (micropass)
RFID microchip Texas (Tag-it HFI)
RFID microchip Fujitsu (MB89R118 - MB89R119)
RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
RFID microchip Microelectronic (EM4135)
|
[Sn] nominal sensing distance
|
20…100 mm
|
[Us] rated supply voltage
|
24 V DC conforming to Protective Extra Low Voltage
|
Complementary
Communication port protocol
|
Ethernet IP/Modbus TCP
|
Communication port support
|
ETHERNET
|
Associated tag type
|
ISO 14443 standard tags
ISO 15693 standard tags
Automatic detection of the type of tag
|
Supply voltage limits
|
19.2…29 V DC
|
Current consumption
|
< 150 mA
|
Status LED
|
Operation: 1 LED (red/green)
RFID communication: 1 LED (red/green)
Ethernet network activity: 2 LEDs (red/green)
Status: 1 LED (red/green)
Module Status: 1 LED (red/green)
|
Tightening torque
|
< 3 N.m
|
Marking
|
CE
|
Net weight
|
0.36 kg
|
Environment
Product certifications
|
UL, FCC
|
Standards
|
EN 50364
IEC 61000-6-3
EN 62369-1
ETSI EN 300 330-1
ETSI EN 301 489-1
ETSI EN 300 330-2
FCC CFR 47 part 15
ETSI EN 301 489-3
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Vibration resistance
|
2 mm (f= 5…29.5 Hz) conforming to IEC 60068-2-6
7 gn (f= 29.5…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
IK degree of protection
|
IK02 conforming to IEC 62262
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.400 cm
|
Package 1 Width
|
9.200 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
421.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
5.233 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|