|
|
|
XGHB443245
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, flat form 40 x 40 x 15, 32768 Bytes
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Electronic tag
|
RFID electronic tag name
|
XGHB
|
RFID frequency
|
13.56 MHz
|
Design
|
Flat form 40 x 40 x 15
|
Memory capacity
|
32 kB
|
Associated smart antenna
|
XGCS
|
[Sn] nominal sensing distance
|
25 mm with XGCS49
39 mm with XGCS89
39 mm with XGCS85
|
Outer dimension
|
40 x 40 x 15 mm
|
Quantity per set
|
Set of 1
|
Read time
|
6 + 0.25 x (number of 16-bit words) ms
|
Write time
|
6 + 0.25 x (number of 16-bit words) ms
|
IP degree of protection
|
IP68
|
Fixing mode
|
By clips
By screws
|
Complementary
Memory type
|
FeRAM
|
Memory operation
|
Read/write
|
Number of read cycles
|
10000000000
|
Number of write cycles
|
10000000000 at -25…70 °C
|
Maximum linear speed with "auto read/write function"
|
2.3 m/s with XGCS49 (read a serial number)
1.8 m/s with XGCS49 (read a word)
1.7 m/s with XGCS49 (read or write 10 words)
3.8 m/s with XGCS89 (read a serial number)
3 m/s with XGCS89 (read a word)
2.6 m/s with XGCS89 (read or write 10 words)
3.8 m/s with XGCS85 (read a serial number)
3 m/s with XGCS85 (read a word)
2.6 m/s with XGCS85 (read or write 10 words)
|
Data retention time
|
10 year(s)
|
Mounting location
|
Possible on metal support
|
Material
|
PBT (polybutylene terephthalate)
|
Net weight
|
0.031 kg
|
Environment
Standards
|
ISO 14443
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
|
Shock resistance
|
30 gn conforming to IEC 60068-2-27 for 11 ms
|
IK degree of protection
|
IK02 conforming to IEC 62262
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
6.100 cm
|
Package 1 Length
|
8.800 cm
|
Package 1 Weight
|
47.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.735 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|