|
|
|
XGW4F111
OsiSense XG RFID Wand reader - 13.56 MHz
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Compact smart antenna
|
RFID compact station name
|
XGCS
|
RFID frequency
|
13.56 MHz
|
Design
|
290 x 40 x 25
|
Electrical connection
|
5 pin(s)male remote connector M12, shielded cable cable 1 m
|
Transmission rate
|
9600 bauds...115200 bauds (automatic detection)
|
Outer dimension
|
290 x 40 x 25 mm
|
Product compatibility
|
RFID microchip Fujitsu (MB89R118 - MB89R119)
RFID microchip STM (CRIX4K)
RFID microchip Microelectronic (EM4135)
RFID microchip Texas (Tag-it HFI)
RFID microchip INSIDE (micropass)
RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
|
[Sn] nominal sensing distance
|
10…70 mm
|
[Us] rated supply voltage
|
24 V DC conforming to Protective Extra Low Voltage
|
Complementary
Communication port protocol
|
Modbus RTU
|
Communication port support
|
RS485
|
Associated tag type
|
ISO 14443 standard tags
Automatic detection of the type of tag
ISO 15693 standard tags
|
Supply voltage limits
|
19.2…29 V DC
|
Current consumption
|
< 60 mA
|
Status LED
|
Communication network: 1 LED (dual colour)
RFID communication: 1 LED (dual colour)
|
Marking
|
CE
|
Net weight
|
0.228 kg
|
Environment
Product certifications
|
UL, FCC
|
Standards
|
ETSI EN 300 330-2
ETSI EN 300 330-1
ETSI EN 301 489-1
ETSI EN 301 489-3
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Vibration resistance
|
2 mm (f= 5…29.5 Hz) conforming to EN 60068-2-6
7 gn (f= 29.5…150 Hz) conforming to EN 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to EN 60068-2-27
|
IK degree of protection
|
IK02 conforming to EN 50102
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
55.0 cm
|
Package 1 Weight
|
484.0 g
|
Offer Sustainability
Contractual warranty
|
|