Range of product
|
Telemecanique Pressure sensors XM
|
Product or component type
|
Electromechanical pressure sensor
|
Pressure sensor type
|
Electromechanical pressure sensor
|
Device short name
|
XMLA
|
Pressure rating
|
1 bar
|
Controlled fluid
|
Corrosive fluid (0…160 °C)
Fresh water (0…160 °C)
|
Fluid connection type
|
G 1/4 (female) conforming to ISO 228
|
Electrical connection
|
1 male connector EN 175301-803-A (ex DIN43650), 4 pins
|
Contacts type and composition
|
1 C/O
|
Product specific application
|
-
|
Pressure switch type of operation
|
Detection of 1 single threshold
|
Electrical circuit type
|
Control circuit
|
Scale type
|
Fixed differential
|
Local display
|
With
|
Adjustable range of switching point on rising pressure
|
0.03…1 bar
|
Adjustable range of switching point on falling pressure
|
0.01…0.96 bar
|
Maximum permissible accidental pressure
|
2.25 bar
|
Destruction pressure
|
4.5 bar
|
Pressure actuator
|
Diaphragm
|
Materials in contact with fluid
|
316L stainless steel
PTFE
|
Enclosure material
|
Zinc alloy
|
[In] rated current
|
3 A, B300, AC-15 (Ue = 120 V) conforming to IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to IEC 60947-5-1
|
Natural differential at low setting
|
0.02 bar (+/- 0.01 bar)
|
Natural differential at high setting
|
0.04 bar (+/- 0.01 bar)
|
Maximum permissible pressure - per cycle
|
1.25 bar
|
Maximum operating rate
|
120 cyc/mn
|
Repeat accuracy
|
2 %
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Auxiliary contacts operation
|
Snap action
|
Contacts material
|
Silver contacts
|
Maximum resistance across terminals
|
25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
|
Short-circuit protection
|
10 A cartridge fuse, type gG (gl)
|
Mechanical durability
|
4000000 cycles
|
Setting
|
External
|
Height
|
162 mm
|
Depth
|
110 mm
|
Width
|
110 mm
|
Net weight
|
2.57 kg
|
Standards
|
CSA C22.2 No 14
CE
IEC 60947-5-1
UL 508
|
Product certifications
|
UL
BV
LROS (Lloyds register of shipping)
CCC
CSA
|
Protective treatment
|
TC standard version
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating position
|
Any position
|
Vibration resistance
|
2 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
|
Shock resistance
|
30 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
|
IP degree of protection
|
IP65 conforming to IEC 60529
|