Range of product
|
Telemecanique Pressure sensors XM
|
Product or component type
|
Electromechanical pressure sensor
|
Pressure sensor type
|
Electromechanical pressure sensor
|
Device short name
|
XMLA
|
Pressure rating
|
300 bar
|
Controlled fluid
|
Air (0…160 °C)
Corrosive fluid (0…160 °C)
|
Fluid connection type
|
G 1/4 (female) conforming to ISO 228
|
Electrical connection
|
1 male connector EN 175301-803-A (ex DIN43650), 4 pins
|
Contacts type and composition
|
1 C/O
|
Product specific application
|
-
|
Pressure switch type of operation
|
Detection of 1 single threshold
|
Electrical circuit type
|
Control circuit
|
Scale type
|
Fixed differential
|
Local display
|
With
|
Adjustable range of switching point on rising pressure
|
20…300 bar
|
Adjustable range of switching point on falling pressure
|
3.5…265 bar
|
Maximum permissible accidental pressure
|
675 bar
|
Destruction pressure
|
1350 bar
|
Pressure actuator
|
Piston
|
Materials in contact with fluid
|
316L stainless steel
PTFE
FPM, FKM
|
Enclosure material
|
Zinc alloy
|
[In] rated current
|
3 A, B300, AC-15 (Ue = 120 V) conforming to IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to IEC 60947-5-1
|
Natural differential at low setting
|
16.5 bar (+/- 3 bar)
|
Natural differential at high setting
|
35 bar (+/- 6 bar)
|
Maximum permissible pressure - per cycle
|
375 bar
|
Terminal block type
|
4 terminals
|
Maximum operating rate
|
60 cyc/mn
|
Repeat accuracy
|
2 %
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Auxiliary contacts operation
|
Snap action
|
Contacts material
|
Silver contacts
|
Maximum resistance across terminals
|
25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
|
Short-circuit protection
|
10 A cartridge fuse, type gG (gl)
|
Mechanical durability
|
3000000 cycles
|
Setting
|
External
|
Height
|
113 mm
|
Depth
|
75 mm
|
Width
|
35 mm
|
Net weight
|
0.78 kg
|
Standards
|
IEC 60947-5-1
CSA C22.2 No 14
UL 508
CE
|
Product certifications
|
CCC
LROS (Lloyds register of shipping)
CSA
BV
UL
|
Protective treatment
|
TC standard version
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating position
|
Any position
|
Vibration resistance
|
4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
|
IP degree of protection
|
IP65 conforming to IEC 60529
|