Schneider-Electric Riverbank Electrical Wholesalers Ltd
XMLEZ025 picture- riverbankelectrical
XMLEZ025
local display - for electronic pressure sensor 25 bar
Important message Important message: 
We have updated the process for ordering Telemecanique Sensors products.For more information, please contact your Telemecanique Sensors representative in the UK&I at: UK.salesorders@tesensors.comYou can find all product information on the Telemecanique Sensors website: www.tesensors.com/uk/en
EAN Code EAN Code: 
3389110737660
TODAY
APR 20, 2024
End of Commercialization
SEP 01, 2023
Main
Accessory / separate part type Display
Display type Digital display
Operating position Any position
Product compatibility XMLE analogue pressure sensors 0…25 bar, connector type: EN 175301-803-A (ex DIN43650)
XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650)
Complementary
Net weight 0.1 kg
Height 66 mm
Depth 40 mm
Width 92 mm
Environment
Protective treatment TC
IP degree of protection IP65 conforming to EN/IEC 60529
Vibration resistance 35 gn (f = 60…2000 Hz)
5 gn (f = 25…200 Hz)
Ambient air temperature for operation -15…80 °C
Standards CE
EN 50081
EN 50082
Product certifications UL
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 11.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 122 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months