|
XMLEZ600
local display - for electronic pressure sensor 600 bar
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Accessory / separate part type
|
Display
|
Display type
|
Digital display
|
Operating position
|
Any position
|
Product compatibility
|
XMLE analogue pressure sensors 0…600 bar, connector type: EN 175301-803-A (ex DIN43650)
XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650)
|
Complementary
Net weight
|
0.1 kg
|
Height
|
66 mm
|
Depth
|
40 mm
|
Width
|
92 mm
|
Environment
Vibration resistance
|
35 gn (f = 60…2000 Hz)
5 gn (f = 25…200 Hz)
|
Ambient air temperature for operation
|
-15…80 °C
|
Standards
|
CE
|
Product certifications
|
UL
CSA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
11.5 cm
|
Package 1 Length
|
9 cm
|
Package 1 Weight
|
122 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|