|
|
|
XS7C1A1PAM8
inductive sensor XS7 40x40x15 - PBT - Sn15mm - 12..24VDC - M8
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS7
|
Sensor design
|
Flat form 40 x 40 x 15
|
Size
|
15 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
3-wire
|
Discrete output function
|
1 NO
|
Output circuit type
|
DC
|
Discrete output type
|
PNP
|
Electrical connection
|
Male connector M8, 3 pins
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Switching capacity in mA
|
<= 100 mA DC with overload and short-circuit protection
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Complementary
Detection face
|
Frontal
|
Front material
|
PBT
|
Operating zone
|
0…12 mm
|
Differential travel
|
1...15% of Sr
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
10…36 V DC
|
Switching frequency
|
<= 1000 Hz
|
Maximum voltage drop
|
<2 V (closed)
|
Current consumption
|
<= 10 mA no-load
|
Maximum delay first up
|
10 ms
|
Maximum delay response
|
2 ms
|
Maximum delay recovery
|
5 ms
|
Marking
|
CE
|
Depth
|
15 mm
|
Height
|
40 mm
|
Width
|
40 mm
|
Environment
Product certifications
|
CSA
UL
Ecolab
C-Tick
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
6.6 cm
|
Package 1 Weight
|
65.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
44
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.053 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
704
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
40 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
70.76 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|