Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS7
|
Sensor design
|
Form 40 x 40 x 117
|
Size
|
117 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
15 mm
|
Discrete output function
|
1 NO or 1 NC programmable
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Screw-clamp terminals, 4 x 1.5 mm²
|
[Us] rated supply voltage
|
24...240 V AC 50/60 Hz
24...240 V DC
|
Switching capacity in mA
|
5...200 mA DC
5...300 mA AC
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
|