Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
Application
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS7
|
Sensor design
|
Flat form 80 x 80 x 40
|
Size
|
40 mm
|
Body type
|
Fixed clippable onto DIN rail
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
50 mm flush mountable
50 mm non flush mountable
|
Discrete output function
|
1 NO
|
Output circuit type
|
DC
|
Electrical connection
|
Male connector M12, 4 pins
|
[Us] rated supply voltage
|
10...48 V DC with reverse polarity protection
|
Switching capacity in mA
|
1.5...300 mA with overload and short-circuit protection
|
IP degree of protection
|
IP67 double insulation conforming to IEC 60529
|