Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XSZPCR30 picture- riverbankelectrical
XSZPCR30
pre-wired female connector - M12 - cable 30 m
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessories
Product compatibility XUSLP
Accessory / separate part destination Safety light curtain receiver
Cable length 30 m
Complementary
Electrical connection 1 female connector M12, 8 pins
Net weight 2.02 kg
Packing Units
Package 1 Weight 2.392 kg
Package 1 Height 0.750 dm
Package 1 width 2.200 dm
Package 1 Length 2.200 dm
Contractual warranty
Warranty 18 months