Enclosure material
|
PEI
|
Type of output signal
|
Discrete
|
Output type
|
Relay
|
Discrete output function
|
1 NO
|
Output function governance
|
Dark
|
Electrical connection
|
Screw-clamp terminals, maximum : 1 x 1.5 mm²
|
Cable entry
|
1 entry for Pg 9 cable gland
|
Signalling function
|
Buzzer
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply circuit type
|
AC/DC
|
[Us] rated supply voltage
|
24...240 V AC
24...48 V DC
|
Supply voltage limits
|
20…264 V AC
20…60 V DC
|
Output voltage
|
<= 250 V AC
<= 30 V DC
|
Switching capacity in mA
|
0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
2 A (cos φ = 1 for 1 million cycles at 1 operating cycle per second)
|
Switching frequency
|
<= 20 Hz
|
Maximum power consumption in W
|
2 W
|
Time delay range
|
0.3...3 s
|
Maximum delay first up
|
60 ms
|
Maximum delay response
|
25 ms
|
Maximum delay recovery
|
25 ms
|
Electrical durability
|
1000000 cycles, switching capacity: 2000 mA, cos f = 1, operating rate <60 cyc/mn at 250 V
500000 cycles, switching capacity: 500 mA, cos f = 0.4, operating rate <60 cyc/mn at 250 V
|
Depth
|
69 mm
|
Height
|
85 mm
|
Width
|
28 mm
|
Net weight
|
0.33 kg
|