|
|
|
XUK0AKSAL10
photo-electric sensor - XUK - multi - Sn 0..30m - 12..24VDC - cable 10m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose multimode
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUK
|
Sensor design
|
Compact 50 x 50
|
Detection system
|
Multimode
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Supply circuit type
|
DC
|
Wiring technique
|
3-wire
|
Discrete output type
|
PNP or NPN
|
Discrete output function
|
1 NO or 1 NC programmable
|
Electrical connection
|
Cable
|
Cable length
|
10 m
|
Product specific application
|
-
|
Emission
|
Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
|
[Sn] nominal sensing distance
|
4 m polarised reflex need reflector XUZC50
30 m thru beam need a transmitter XUK0AKSAL10T
0.28 m diffuse with background suppression
0.8 m diffuse
|
Complementary
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
35 m thru beam
0.28 m diffuse with background suppression
1.2 m diffuse
5.7 m polarised reflex
|
Output type
|
Solid state
|
Add on output
|
With alarm output, <= 50 mA with overload and short-circuit protection
|
Wire insulation material
|
PvR
|
Status LED
|
1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Supply voltage limits
|
10…36 V DC
|
Switching capacity in mA
|
<= 100 mA (overload and short-circuit protection)
|
Switching frequency
|
<= 250 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
<= 35 mA no-load
|
Maximum delay first up
|
200 ms
|
Maximum delay response
|
2 ms
|
Maximum delay recovery
|
2 ms
|
Setting-up
|
Self-teaching
|
Depth
|
50 mm
|
Height
|
50 mm
|
Width
|
18 mm
|
Environment
Product certifications
|
CSA
UL
CE
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 double insulation conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
14.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
518.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.648 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|