|
|
|
XUSZSC105R
Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing column
|
Offer type
|
Without mirror
|
Product compatibility
|
XUSL.E...16 to XUSL.E...61 with 2 beams
|
Accessory / separate part destination
|
Safety light curtain type 4
Safety light curtain type 2
|
Complementary
Ambient air temperature for operation
|
-30…55 °C
-22…131 °F
|
Ambient air temperature for storage
|
-30…70 °C
-22…158 °F
|
Kit composition
|
1 x cable gland(s), Pg 11
|
Column height
|
1000 mm
|
Height protected
|
610 mm
|
Net weight
|
3.7 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14 cm
|
Package 1 Width
|
20 cm
|
Package 1 Length
|
109 cm
|
Package 1 Weight
|
5.3 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|