|
|
|
XVEL2M4
Ø 70 mm tower light - steady - red - up to IP42 - 230..240 V
|
|
|
|
|
End of Commercialization JUN 30, 2015
|
|
End of Standard Services DEC 31, 2015
|
|
|
Main
Range of product
|
Harmony XVE Optimum
|
Product or component type
|
Complete illuminated beacon
|
Beacon or indicator bank unit type
|
1 base unit
1 illuminated unit
1 screw fixing cover
1 short fixing base
|
Signalling type
|
Steady
|
Component name
|
XVE
|
Light source
|
Integral LED, red
|
Bulb type
|
LED
|
[Us] rated supply voltage
|
230...240 V AC
|
Complementary
Mounting diameter
|
70 mm
|
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
Marking
|
CE
|
Short-circuit protection
|
0.16 A
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
< 25 mA
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Luminance
|
800 cd/m²
|
CAD overall width
|
70 mm
|
CAD overall height
|
129 mm
|
CAD overall depth
|
70 mm
|
Terminals description ISO n°1
|
(GND)GROUND
(COM-1)PW
|
Net weight
|
0.25 kg
|
Environment
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-1
|
Product certifications
|
UL
CCC
CSA
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
Electrical shock protection class
|
Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
|
Protective treatment
|
TC
|
IP degree of protection
|
IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
|
Contractual warranty
|
|