|
|
|
XVLA225
LED pilot light with integral lens cap, Harmony XVL, Ø 8, IP40/IP65, yellow, covered included, 12 V, faston
|
|
|
Main
Range of product
|
Harmony XVL
|
Product or component type
|
LED pilot light with integral lens cap
|
Component name
|
XVL
|
Mounting diameter
|
8 mm
|
Light source
|
Covered LED
|
Light block colour
|
Yellow
|
Protection type
|
Built-in by diode
Integral ballast resistor
|
[Us] rated supply voltage
|
12 V
|
IP degree of protection
|
IP65 (with seal XVLZ911) conforming to IEC 60529
IP65 (with seal XVLZ911) conforming to NF C 20-010
IP40 conforming to IEC 60529
IP40 conforming to NF C 20-010
|
Complementary
Supply circuit type
|
DC
|
Connections - terminals
|
Tag for Faston connectors: 2.8 x 0.5 mm
Tag for soldering connectors
|
Current consumption
|
18 mA
|
[Ui] rated insulation voltage
|
50 V conforming to IEC 60947-1
|
Bulb lifespan
|
100000 h
|
Nominal voltage limit
|
0.8...1.1 Un
|
Terminals description ISO n°1
|
(X1-X2)PL
|
Height
|
10 mm
|
Width
|
10 mm
|
Depth
|
36 mm
|
Net weight
|
0.003 kg
|
Environment
Product certifications
|
CSA
UL
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Overvoltage category
|
Class 3 conforming to IEC 60536
Class 3 conforming to NF C 20-030
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
7.0 cm
|
Package 1 Weight
|
3.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
2.5 cm
|
Package 2 Width
|
12.0 cm
|
Package 2 Length
|
12.0 cm
|
Package 2 Weight
|
33.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
533.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|