|
|
|
XVR1B08
rotating mirror beacon XVR - Ø 165 - yellow - 25 W - 24 V AC DC
|
|
|
|
|
End of Commercialization OCT 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XVR Application
|
Product or component type
|
Rotating mirror beacon
|
Component name
|
XVR
|
Mounting diameter
|
165 mm
|
Light source
|
Bulb included, yellow
|
Bulb type
|
Incandescent with BA 15d base
|
Power dissipation in W
|
25 W
|
[Us] rated supply voltage
|
24 V AC/DC
|
Complementary
Material
|
Glass reinforced polyamide 6: base unit
Polycarbonate: domed lens unit
|
Clamping connection capacity
|
<= 1 x 1.5 mm²
|
Cable entry
|
1 tapped entry for cable gland (included) for M20
|
[Ui] rated insulation voltage
|
250 V conforming to EN/IEC 60947-1
|
Current consumption
|
< 1050 mA
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60947-1
|
Service life in hours
|
2000 h
|
Operating position
|
Horizontal
|
Flashing frequency
|
3 Hz
|
CAD overall width
|
165 mm
|
CAD overall height
|
202 mm
|
CAD overall depth
|
165 mm
|
Net weight
|
1.165 kg
|
Environment
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-1
CSA C22.2 No 14
UL 508
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-20…50 °C
|
Electrical shock protection class
|
Class I conforming to EN/IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 4X conforming to UL 508 (indoor)
NEMA 4X conforming to CSA C22 (indoor)
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|