|
|
|
XY2TP1
safety mat - Preventa XY2 - 500 mm x 500 mm - for XY2TP
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Preventa XY2
|
Product or component type
|
Safety mat
|
Component name
|
XY2TP
|
Length
|
500 mm
|
Width
|
500 mm
|
Electrical connection
|
1 female connector, clamping capacity: 2 x 0.5 mm²
1 male connector, clamping capacity: 2 x 0.5 mm²
|
Minimum safety mats sensitivity
|
20 kg single mat
35 kg group of mats
|
Material
|
NBR
|
Cover finish
|
Pelleted
|
Contacts type and composition
|
1 NO
|
Resistance to chemical agents
|
Acetone at 23 °C
Alkaline washing water at 23 °C
Ammonia at 23 °C
Caustic potassium solution at 23 °C
Citric acid at 23 °C
Greases at 23 °C
Hydrochloric acid, 10 % solution at 23 °C
Incandescent materials at 23 °C
Limited resistance to acetic acid at 23 °C
Limited resistance to brake fluid at 23 °C
Limited resistance to cutting compound at 23 °C
Limited resistance to methyl alcohol at 23 °C
Limited resistance to nitrated solution at 23 °C
Limited resistance to sodium hydroxide at 23 °C
Limited resistance to stamping oil at 23 °C
Methylated spirits at 23 °C
Oil, ASTM No 1/2/3 at 23 °C
Petrol at 23 °C
Ultraviolet rays at 23 °C
Water at 23 °C
|
Complementary
Thickness
|
11 mm
|
Cable length
|
0.1 m
|
Cable outer diameter
|
8 mm
|
Cable insulation material
|
PUR
|
Safety level
|
Can reach category 3 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = d with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 2 with the appropriate monitoring system and correctly wired conforming to IEC 61508
|
Safety reliability data
|
PFH = 2.17E-8 1/h conforming to IEC 61508
|
[Ue] rated operational voltage
|
30 V
|
Supply circuit type
|
DC
|
[In] rated current
|
0.1 A
|
Contacts material
|
Aluminium
|
Contact resistance
|
5000000 µOhm
|
Insulation resistance
|
10 MOhm, open contact(s)
|
Response time
|
20 ms
|
Mechanical durability
|
1000000 cycles
|
Maximum pressure
|
2000 N/cm²
|
Compression
|
5 tons maximum
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60664
6 kV conforming to EN/IEC 60947-1
|
Tensile strength
|
7 N/mm²
|
Resistance to friction
|
120 mg
|
Number of mats per safety module
|
<= 10
|
Hardness
|
70 +/- 5 shore A
|
Percent elongation
|
250 %
|
Flame retardance
|
B2
|
Net weight
|
4.4 kg
|
Environment
Standards
|
EN/IEC 60947-5-1
UL 508
EN 1760-1
CSA C22.2 No 14
EN 954-1 category 3
ISO 13856-1
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
5…55 °C
|
Ambient air temperature for storage
|
-20…70 °C
|
Electrical shock protection class
|
Class III conforming to EN/IEC 61140
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|