Accessory / separate part designation
|
Bare cable
|
Accessory / separate part category
|
Cabling accessories
|
Cable length
|
100 m
|
Material
|
PvR (PVC/NBR) sheath
|
Colour
|
Matt black
|
Cable cross section
|
0.5 mm²
|
Total number of wires
|
4
|
Wire insulation material
|
PVC
|
Flame retardance
|
Class C2 conforming to NF C 32-070
|
[Ue] rated operational voltage
|
300 V
|
[Ui] rated insulation voltage
|
2000 V conforming to NF C 32-201-1
|
Bending radius
|
Minimum 3 x external diameter
|
Tensile strength
|
10…35 N/mm²
|
Hardness
|
70 shores A (tolerance: +/-5)
|
Net weight
|
4.49 kg
|