|
|
|
XZCC8FCM40V
female, M8, 4-pin, elbowed connector - cable gland M9.5 x 1
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessories
|
Accessory / separate part type
|
Connector
|
Electrical connection
|
Elbowed female connector M8, 4 pins
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable connection
|
Vampire clip / wire size <0.25 mm² / clamping capacity 5 mm
|
Complementary
Cable gland type
|
M9.5
|
Cable connector fixing
|
Screw-on
|
[Ue] rated operational voltage
|
60 V AC
75 V DC
|
[In] rated current
|
4 A
|
Enclosure material
|
Plastic
|
Minimum insulating resistance
|
1 GΩ
|
Contact resistance
|
10000 µOhm
|
Net weight
|
0.01 kg
|
Environment
IP degree of protection
|
IP67
|
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.800 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
11.500 cm
|
Package 1 Weight
|
14.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
988.000 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|